Search results for: 'Software'
19
Results
in category
Products
61.302258
Module
<p>FluidMonitoring software FluMoS Professional is software for reading, displaying and processing data from HYDAC fluid sensors. It allows the simultaneous connection of 16 sensors. FluMoS Professional can be used in conjunction with the sensors with HSI interface (CS 1000, FCU 1000, MCS 1000, AS 1000, FMM, HYDACLab®).</p><p> </p><ul><li class="libreak">Parameterisation of devices via sensor dialog</li><li class="libreak">Tabular and graphical online display of the measured values</li><li class="libreak">Storage of log files on disk</li><li class="libreak">Display log files from hard disk/floppy disk and save them as graphics files</li><li class="libreak">Processing saved log files e.g. with Microsoft Excel</li><li class="libreak">High operating comfort</li><li class="libreak">Remote monitoring of sensor readings</li><li class="libreak">Condition-based maintenance</li></ul>
Module
<p>The Contamination Test Module CTM is a modular system designed to analyse the technical cleanliness of components.</p><p>The CTM-SC supply module is used for media supply, control and data storage of the CTM-E extraction modules.</p><p> </p><ul><li class="libreak">Connectable pulsation of the test liquid</li><li class="libreak">Filling and emptying connection</li><li class="libreak">Controlling and monitoring CTM-E modules</li><li class="libreak">Automatic pressure adjustment via software</li><li class="libreak">Free programming of the extraction procedure</li></ul>
Module
<div>Available versions:<br /> Standard</div><div><p>The HMG 2500 is an impressive, top performance portable unit for measurement and data acquisition.</p><p> It offers the user simple, self-explanatory operator guidance and many extensive functions for carrying out a wide range of measurement tasks simply and very quickly, with great effectiveness.<br /> This makes the HMG 2500 an ideal companion especially for employees in maintenance, commissioning and service. The device is designed primarily to record pressure, temperature and flow rate values which are the standard variables in hydraulics and pneumatics. For this purpose, special sensors are available. The HMG 2500 detects the measured variable, measuring range and unit of these sensors and performs the basic device setting automatically.<br /> In addition to this, the HMG 2500 has a digital input, e.g. for frequency or speed measurement, as well as a virtual measurement channel for the measurement of difference or performance. </p><p>Because of its diverse functional scope and ease of use, HMG 2500 is equally suitable for user who want to perform measurements occasionally and those who perform measurements and documentation on a daily basis.</p><p>Because of the HMG 2500’s update capacities, it is ensured that future device software developments can also be used.</p><ul><li> Simple and user-friendly operation</li><li> Practical, robust design</li><li> Large, pixel-graphics colour display</li><li> Fast and independent basic settings thanks to automatic sensor detection</li><li>Up to four sensors can be connected at a time</li><li>Up to 32 measurement channels can be depicted at a time</li><li> Sampling rates up to 0.1 ms</li><li>Very large data memory for archiving measurement curves</li><li> Various measurement modes:</li></ul><p> - Normal measurement<br /> - Rapid recording of curves<br /> - Long-term measurements</p><ul><li>Two independent triggers, logically linkable</li><li> Simple sensor connection via M12x1 quick connector (push-pull)</li><li>PC connection</li><li> USB</li><li>RS 232</li><li> Convenient visualisation, archiving and data processing with the software HMGWIN and CMWIN included in delivery</li></ul></div>
0
Result
in category
Topics & Solutions
0
Result
in category
Downloads
Is your file not listed?
To our download & media center