Search results for: 'Wall-mounted'
8
Results
in category
Products
Module
Clamps, brackets and the matching back panel make up the space-saving set for optimum accumulator mounting, for example on stationary systems. Enquire today.
Module
Clamps, brackets and the matching back panel make up the space-saving set for optimum accumulator mounting, for example on stationary systems. Enquire today.
Module
<p>The HE series of H.I.B recooling systems includes seven standard rack housings with cooling capacities from 300 W to 3000 W. The basic design as a 19" rack housing with different height units makes them optimally suitable for integration into technical racks. The HE units can be modularly adapted to customers' needs by means of individual equipment options.<br /> In the standard versions, the chiller systems are constructed as active coolers free from non-ferrous metal, complete with lifting piston compressor, air-cooled condenser and dry-installed centrifugal pump.<br /><br /> Accessories and special features:<br /><br /> • Conductance regulation and monitoring<br /> • Speed-controlled compressor and fan<br /> • Stronger pumps optional<br /> • Several parallel circuits possible<br /> • Ambient-temperature-dependent control using separate temperature sensor<br /> • Interfaces for system monitoring<br /> • Filtration units for the refrigerant circuit<br /> • Flow rate display and monitoring<br /> • Extremely accurate control ± 0.1K<br /> • Also available as water-cooled variant<br /><br /> • Low-noise<br /> • High safety of operation<br /> • Compact and space-saving design<br /> • Precise temperature regulation<br /> • Service-friendly operation from front</p>
<ul><li class="libreak">Brass housing</li><li class="libreak">Sensor length 95.5 mm</li><li class="libreak">Sensor diameter 6 mm</li><li class="libreak">Measuring range -40 to +125 °C</li><li class="libreak">4-wire version</li><li class="libreak">Device plug M12x1 - 4p or connector S714 - 4p</li><li class="libreak">Options<ul><li class="libreak">Tank installation sleeve, can be ordered separately</li></ul></li></ul><p> </p>
0
Result
in category
Topics & Solutions
0
Result
in category
Downloads
Is your file not listed?
To our download & media center