Buegu clamp
                        The Buegu clamp is designed for single lines and pairs of lines with a diameter from 6 to 32 mm.
The clamp can also be used for pairs of lines with different diameters.
Its rubber body makes the clamp particularly sound-absorbing and vibration-damping. The steel parts of the clamp are also available in stainless steel. Due to the special design of the clamp, a permanent torque and therefore defined compression of the rubber body is guaranteed.
                The clamp can also be used for pairs of lines with different diameters.
Its rubber body makes the clamp particularly sound-absorbing and vibration-damping. The steel parts of the clamp are also available in stainless steel. Due to the special design of the clamp, a permanent torque and therefore defined compression of the rubber body is guaranteed.
        Product Search
    
    
            Filter selection
            
                                        
                    
                                    
                        Reset filter