![Clamps to DIN 3016 Clamps to DIN 3016](https://salesportal.hydac.com/shop/media/catalog/crossbase/PRD_PHO_OVW/PRD_PHO_OVW_Schlauchschellen-3016-1-D1-2-3D-96-230508__SALL__AIN__V1.png)
Clamps to DIN 3016
The fastening clamps with tongues are use to mount pipes and flexible lines, cables and devices, for example.
They are made up of an adjustable steel band with a form-locking connection and reinforced band ends.
The ends prevent the clamp from being pulled out or coming loose under extremely high mechanical loads.
The optional elastomer profile improves the form-locking connection between clamp and fastened element. It also has a silencing effect, dampens vibrations and impacts and protects from contact corrosion.
The fastening clamps are delivered in an expanded state.
They are made up of an adjustable steel band with a form-locking connection and reinforced band ends.
The ends prevent the clamp from being pulled out or coming loose under extremely high mechanical loads.
The optional elastomer profile improves the form-locking connection between clamp and fastened element. It also has a silencing effect, dampens vibrations and impacts and protects from contact corrosion.
The fastening clamps are delivered in an expanded state.
Express
Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs
Ready for delivery soon