Oval clamps

Oval clamps

The Oval clamp is an inexpensive solution for fastening cables, hoses, and gas, oil and
lubrication lines.
The special design requires little installation space and ensures rapid installation. The pipes/lines are clamped securely due to pre-tensioning, and the cover plate ensures a high level of stability. A film hinge
connects the two clamp halves. It is fastened using bolts or weld studs M6.
Available in diameters from 6 to 22 mm, different pipe diameters can be combined in the Oval clamp.
Metallic parts are also available in stainless steel.

Read more Show less
Product Search
Filter selection
Reset filter