Round steel bolt clamp DIN 3570
                        Steel strap clamps similar to DIN 3570 are particularly suitable for fastening pipes with thermal expansion and large tanks.
The pipes can either be fastened firmly or with some clearance for sliding.
HY-ROS U-bolt clamps are made up of a U-bolt with nuts and pipe support. The parts are also available as individual units.
Pipe supports are available in short or long models.
Steel strap clamps are available in 23 sizes for pipe diameters from 17.1 to 762 mm.
                The pipes can either be fastened firmly or with some clearance for sliding.
HY-ROS U-bolt clamps are made up of a U-bolt with nuts and pipe support. The parts are also available as individual units.
Pipe supports are available in short or long models.
Steel strap clamps are available in 23 sizes for pipe diameters from 17.1 to 762 mm.
        Product Search
    
    
            Filter selection
            
                                        
                    
                                    
                        Reset filter