Open centre directional valves
Our open-centre directional spool valves mainly work with fixed displacement pumps. The directional spool valves RS160, RS220, RSQ240 and DX-6 are also compatible with variable displacement pumps.
The operating modes range from hand lever, bowden cable, hydraulic, pneumatic, electro-hydraulic or electronic controls. Piston position displays are optionally available. Moreover, there are optimised main control spools for various applications.
The directional spool valves are developed with a focus on high precision, fine control and energy efficiency. Thanks to the flexible construction and the compact design, the valves are suitable for a wide range of applications
Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs
Open centre directional valves
Downloads
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_5284-00001.jpg)
RS 160 Open-Center Directional Valve
(7.33 MB)
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_RS210-00001.jpg)
RS 210 Open Center Directional Valve
(5.37 MB)
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_RS220-00001.jpg)
RS 220 Open Center Directional Valve
(8.14 MB)
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_RSQ240-00001.jpg)
RSQ 240 Open Center Directional Valve
(8.15 MB)
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_DX6-00001.jpg)
DX-6 Open Center Directional Valve
(7.27 MB)