Radial piston pumps

Radial piston pumps

When standard pumps reach their physical limits, the time has come for BIERI radial piston pumps. Specially developed for applications in the high-pressure range up to 1,050 bar (15,000 psi), they offer uncompromising reliability. The principle of the star-shaped pump pistons enables an extremely compact design with maximum mechanical load capacity. Whether in machine tools for secure clamping of workpieces or in mobile rescue equipment - the BIERI radial piston pump delivers the necessary force reliably and permanently.
Read more Show less
Product Search
Search filters
Reset filter