Rapid traverse lifting cylinders
A hydroment is an energy-saving, hydraulically driven, compact fast-stroke cylinder with an integrated pressure intensifier for non-cutting deformation.
SKU
GP_1000554479
Product Search
Filter selection
Reset filter
Express
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
In stock
Extension force [kN]
0
select all
Reset selection
Extension force [kN]
Stroke length [mm]
0
select all
Reset selection
Stroke length [mm]
Do you need a custom solution? You can send a product enquiry straight to our experts.
|
|
Hydroment 25kN
Material no. 103178
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||
|
|
Hydroment 40kN
Material no. 3415276
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||
|
|
Hydroment 63kN
Material no. 103151
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||
|
|
Hydroment 100kN
Material no. 103126
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||
|
|
Hydroment 160kN
Material no. 103095
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||
|
|
Hydroment 250kN
Material no. 103071
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||
|
|
Hydroment 400kN
Material no. 103045
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||
|
|
Hydroment 630kN
Material no. 104143
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||
|
|
long stroke hydroment 63,0KN
Material no. 103172
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||
|
|
long stroke hydroment 100,0KN
Material no. 103144
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||
|
|
long stroke hydroment 160,0KN
Material no. 103115
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||
|
|
long stroke hydroment 250,0KN
Material no. 103124
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||
|
|
long stroke hydroment 400,0KN
Material no. 104081
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||
|
|
long stroke hydroment 1000kN
Material no. 3614118
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||
|
|
long stroke hydroment 630kN, 320mm Hub
Material no. 3613309
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.