Angle Sensor
HYDAC’s single turn Hall sensors measure the absolute angular position of rotary movements without any wear and in high resolution. They are extremely robust and reliable, and highly flexible in terms of mechanical integration. For mobile machines in particular, integration into the bolts and other options are possible on request, as well as the classic mounting on the rotary axis.
Our absolute angle transmitters are available with various electronic interfaces and each type also comes in a variant with increased functional safety.
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.