![HYDACLAB® HYDACLAB®](https://salesportal.hydac.com/shop/media/catalog/crossbase/PRD_PHO_OVW/PRD_PHO_OVW_HYDACLab__SALL__AIN__V1.png)
HYDACLAB®
Available versions:
- Standard
- Wit IO-Link interface
- With CANopen
The HYDACLab® HLB 1400 is a multifunctional sensor for online condition monitoring of standard and bio oils in stationary and mobile applications. A statement can be made about the condition of an oil, e.g. time deterioration or mixing with foreign fluids, on the basis of the measured values for the relative change of the dielectric constant, the relative humidity and the temperature. The measured values as both sequential analogue signal and switching signal (e.g. warning, alarm) are available at the electrical output of the HYDACLab®. The measurement values can be depicted on various HYDAC display and measurement devices.
- Online monitoring of the condition of oils
- Can be used in stationary and mobile applications
- Simple screw-connection mounting
- 4 measured variables: - Relative humidity - Temperature - Electrical conductivity and its relative change
- Dielectric constant and its relative change
Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs
Downloads for this category
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_BUW/PRD_DOC_BUW_669922-00001.jpg)
HLB 1400 User manual Standard/Ship D/E
(3.37 MB)
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_BUW/PRD_DOC_BUW_670045-00001.jpg)
HLB 1400 CANopen User manual D/E
(1.74 MB)
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_BUW/PRD_DOC_BUW_670046-00001.jpg)
HLB 1400 IO-Link User manual D/E
(2.12 MB)
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_BUW/PRD_DOC_BUW_670065-00001.jpg)
HLB 1400 CANopen Protocol description E
(0.35 MB)
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_18420-00001.jpg)
HLB 1400 CANopen Oil condition sensor
(3.81 MB)
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_18171-00001.jpg)
HLB 1400 Ship Oil Condition Sensor HYDACLab®
(3.82 MB)
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_183711-00001.jpg)
HLB 1400 Oil Condition Sensor HYDACLab®
(3.77 MB)
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_PRO/PRD_DOC_PRO_18419-00001.jpg)
HLB 1400 IO-Link Oil condition sensor
(3.79 MB)