
HNT 200 – Radar, continuous measurement, industrial
- Radar fill level sensor
- Housing stainless steel, HD lens PE
PFAS-free (forever chemicals) - Compact design
- Wrench size 41
- Screw-in thread G1"
- For oils, emulsions, aqueous fluids, bulk solids, chips, and much more
- Measuring range 2 m, 5 m, 10 m, 15 m
- Resolution 1 mm
- Accuracy < ± 2 mm
- 2 electrical outputs
- PNP, NPN, Push-Pull – switchable
- IO-Link
- Switching current 250 mA
- IO-Link smart sensor profile DMSS
- Options
- WHG certification (Federal Water Act)
Product Search
Filter selection
Reset filter