Level sensors

Level sensors

In industry, level sensors are used for the most diverse tasks. In the main, sensors which are based on capacitive, magnetostrictive or ultrasonic measurement are used.
HYDAC ELECTRONIC has level sensors for each of these measurement principles in its product range.
Electronic level switches record the fluid level and output one or more switching signals in accordance with the presetting. As an option, the fluid level can also be permanently output as an analogue signal (4 .. 20 mA or 0 .. 10 V).  
Read more Show less
Product Search
Search filters
Reset filter