Pressure switches

Pressure switches

Electronic pressure switches offer numerous advantages compared to mechanical pressure switches and contact pressure gauges. They offer impressive features including greater accuracy, wear-free operation, long-term stability, ease of use and a high number of switching cycles.

 

Technology

  •  Thick-layer strain gauge on ceramic membrane (low pressure range)
  •  Thin-film strain gauge on stainless steel membrane (low and high pressure range)

Standard pressure ranges

  • From 0 to 1 and 0 to 600 / 1000 bar relative pressure, depending on version
  • Up to 2.5 bar absolute pressure
  • Calibration also in PSI and MPa
  • Other pressure ranges and special calibration on request
Read more Show less
Product Search
Search filters
Reset filter