
HTS 2200 – adjustable, internal sensor, industry
- Measuring range -25 to +100 °C
- Accuracy ± 1.0% FS (at RT)
- 2 electrical outputs
- PNP, NPN, Push-Pull – switchable
- Analogue output, adjustable and scalable U/I
- IO-Link
- Switching accuracy± 0.5% FS type
- Switching current 250 mA
- Sensor lengths 18 to 350 mm
- Flexible mounting, can be aligned in two ways
- Dual-colour, invertible display
- VDMA menu navigation
- IO-Link smart sensor profile
Product Search
Filter selection
Reset filter
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

BUW670124-00001
Operating/maintenance instructions
DE, EN
(4.7 MB)

BUW670124-00001
Operating/maintenance instructions
DE, EN
(4.7 MB)

BUW670125-00001
Operating/maintenance instructions
DE, EN
(9.24 MB)

BUW670125-00001
Operating/maintenance instructions
DE, EN
(9.24 MB)

HTS 2200 IO-Link Temperature Switch
Product brochure
EN
(0.85 MB)

HTS 2200 IO-Link Temperature Switch
Product brochure
EN
(0.85 MB)