
HTS 2800 – adjustable, external sensor, industrial
- External PT 100 temperature sensor
- Measuring range -30 to +150 °C
- Accuracy ± 1.0% FS (at RT)
- 2 electrical outputs
- PNP, NPN, Push-Pull – switchable
- Analogue output, adjustable and scalable U/I
- IO-Link
- Switching accuracy± 0.5% FS type
- Switching current 250 mA
- Flexible installation, adjustable two ways
- Dual-colour, invertible display
- VDMA menu navigation
- IO-Link smart sensor profile
Product Search
Filter selection
Reset filter
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

HTS 2800 IO-Link Temperature Switch
Product brochure
EN
(1.72 MB)

HTS 2800 IO-Link Temperature Switch
Product brochure
EN
(1.72 MB)

BUW670125-00001
Operating/maintenance instructions
DE, EN
(9.24 MB)

BUW670125-00001
Operating/maintenance instructions
DE, EN
(9.24 MB)

BUW670124-00001
Operating/maintenance instructions
DE, EN
(4.7 MB)

BUW670124-00001
Operating/maintenance instructions
DE, EN
(4.7 MB)