Compressor cooling systems

Compressor cooling systems

The RFCS cooling unit (chiller) is used to cool various liquids such as water, water glycol, DI water or oil down to the ambient temperature or below. The cooling system consists of the refrigerator, pump, tank and controller and is able to set the temperature of the cooling medium to a previously configured nominal value independently.

Our coolers are available in performance classes from 0.3 kW to 200 kW, depending on whether you decide on the air-cooled or the water-cooled variant of the chiller.

The energy-efficient, patented mixer principle of our coolers, combined with a sealless immersion pump, makes this cooling system the ideal component for your machining centre. 
Read more Show less
Product Search
Filter selection
Reset filter
Page
Page