FWKS series
| Efficient fluid cooling with the available factory cooling water with HYDAC fluid-water cooling systems • Cooling also possible to below ambient temperature • Low heat dissipation to the environment and low noise emission • Can be used as temperature-controlled intermediate circuit, so contamination and corrosion can be avoided in the cooling circuits, which can arise in the case of direct cooling and bad cooling water quality • With thermostatically or electronically controlled proportional valve to maintain the required temperature level |
Product Search
Filter selection
Reset filter