Fluid cold plates
                        Cold plates
Liquid cold plates are used wherever electronic components have to operate at a high performance level and be cooled directly. The components that are to be cooled are assembled directly onto the cold plates, and a cooling fluid circulates through the plate and effectively channels away the dissipated heat. The cooling fluid itself can be supplied from and returned to the various HYDAC cooling systems.
HYDAC cold plates feature a custom design, first-class quality and dimensions of up to 1,600 mm x 750 mm.
                Liquid cold plates are used wherever electronic components have to operate at a high performance level and be cooled directly. The components that are to be cooled are assembled directly onto the cold plates, and a cooling fluid circulates through the plate and effectively channels away the dissipated heat. The cooling fluid itself can be supplied from and returned to the various HYDAC cooling systems.
HYDAC cold plates feature a custom design, first-class quality and dimensions of up to 1,600 mm x 750 mm.
        Product Search
    
    
            Filter selection
            
                                        
                    
                                    
                        Reset filter