Plate heat exchanger with closed-loop control
Plate heat exchangers with closed-loop control
The WTRE is used as an intermediate circuit for cooling motor spindles, gears, hydraulic power units and cooling lubricants. It is generally used in combination with the existing cooling unit. The coolant is pumped from the pump of the cooling unit through the plate heat exchanger of the WTRE to the machine tool. If the existing plant cooling water is cold enough, the compressor is not needed and so stays switched off permanently.
- Fixed value control of the medium temperature; the temperature of the operating medium can also be optionally monitored along the ambient temperature (air or machine bed temperature)
- High precision electronic controller
- Lower operating costs by saving energy
- Simple conversion: no need to modify the machine tool's electrical system or PLC
The WTRE is used as an intermediate circuit for cooling motor spindles, gears, hydraulic power units and cooling lubricants. It is generally used in combination with the existing cooling unit. The coolant is pumped from the pump of the cooling unit through the plate heat exchanger of the WTRE to the machine tool. If the existing plant cooling water is cold enough, the compressor is not needed and so stays switched off permanently.
- Fixed value control of the medium temperature; the temperature of the operating medium can also be optionally monitored along the ambient temperature (air or machine bed temperature)
- High precision electronic controller
- Lower operating costs by saving energy
- Simple conversion: no need to modify the machine tool's electrical system or PLC
- Search Bar: $SL-1000074029 [1000571166] [de]
SKU
GP_1000509905
Product Search
Filter selection
Reset filter
Express
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
In stock
PHE size
0
select all
Reset selection
PHE size
Number of plates
0
select all
Reset selection
Number of plates
Standard design
0
select all
Reset selection
Standard design
Do you need a custom solution? You can send a product enquiry straight to our experts.
|
|
WTRE-615-30/E4L/2/0
Material no. 4220335
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
WTRE-615-60/E14B/2/0
Material no. 4132552
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
WTRE-L-615-30/E14A/2/0
Material no. 4270036
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
WTRE-L-615-60/E14B/2/0
Material no. 4926291
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
WTRE-R-615-30/E10A/2/0
Material no. 4207896
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
WTRE-R-615-30/E12A/2/0
Material no. 4590412
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
WTRE-R-615-30/E13A/2/0
Material no. 4511507
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
WTRE-R-615-30/E14A/2/0
Material no. 4269967
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
WTRE-R-615-60/E10A/2/0
Material no. 4207895
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
WTRE-R-615-60/E8A/2/0
Material no. 4638473
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
WTRE-R-722-30/E10A/2/0
Material no. 4589193
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
WTRE-R-DW510-100/E8A/2/0
Material no. 4622996
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
|
|
WTRE-SO/615-60/E4/32/520
Material no. 4177979
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
||||||
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.