Throttle valves SD700/SDRV700

The throttle valves of the SD700/SDRV700 series are very finely adjustable throttle valves, available as cartridge units or valves in sandwich plate design.

  • Max. operating pressure: 700 bar
  • Max. flow rate: 25 l/min
  • Size: Size 6 to DIN 24340 / ISO 4401 / CETOP RP 121 H
SKU
GP_1000422295
Product Search
Filter selection
Reset filter