DC1 compact power units
Our DC1 compact power units are small electrohydraulic supply units of power class 1.7 to 3 kW for supplying DC voltage of 12 to 24 VDC, featuring energy-efficient intermittent and short-term operation. As special components are used, our compact power units have minimal noise emissions. The DC1 power units are perfect for mobile applications, such as for lifting and lowering loads or for auxiliary and emergency functions in machines. Our DC1 compact power units are highly flexible in terms of their structural design, as various hydraulic controllers can be realised in the central flange thanks to flexible placement of cartridge valves and the controller can be expanded by mounting control manifolds or function modules.
Express
Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs
Ready for delivery soon
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
AC/DC Compact Power Units Overview
Product brochure
EN
(3.5 MB)
DCM Mobile Compact Power Units
Product brochure
EN
(1.14 MB)
DC1 Compact Power Units
Product brochure
EN
(1.1 MB)