HP high pressure power units
Our HP compact power units are small electrohydraulic supply units of power class 0.3 to 1.6 kW for supplying three-phase voltage, featuring energy-efficient intermittent and short-term operation. Because of the high operating pressure and the use of oil-submersed motors, the power units achieve a high power density. As steel tanks are used, the power units are highly robust and highly stable. The HP power units are perfect for stationary applications, such as for tensioning and clamping functions in machine tools and lifting and swivelling mechanisms. Our HP compact power units are highly flexible in terms of their structural design, as various hydraulic controls can be realised by mounting control manifolds or function modules.
Product Search
Filter selection
Reset filter