Search results for: 'Electromobility'
47
Results
in category
Products
Module
In order not to pollute the environment with exhaust fumes, combustion engines are not used. Instead, an electro-hydraulic drive unit is used, which is connected to the local power supply.
Product category
<div id="pdb-layout-2-cols"><div id="pdb-content"><div><div><p>Modern vehicles must cope with increasingly large loads. Furthermore, on multiple axle vehicles, more flexibility and manoeuvrability are required. This is where the active electrohydraulic addition steering comes in handy. Auxiliary axles are steered via the main steering system in accordance with the vehicle-specific steering strategy.</p><p>No mechanical connections are required between the steering axes. Due to the integrated safety function which monitors all steering operating conditions, system errors are recognised and the appropriate safety reactions are triggered. The detected errors can be read out for servicing via a diagnostic interface.<br /></p></div><div><p>Advantages</p><ul><li>Suitable parameterisation for the specific vehicle</li><li>Less tear wear</li><li>High driving stability thanks to optimal lateral forces</li><li>Maximum manoeuvrability thanks to co-rotating or counter-rotating steering</li><li>Rear swivel minimisation</li><li>Adjustment to suit the vehicle’s usage profile</li></ul></div></div></div></div>
Product category
<p>HYDAC offers a comprehensive range of matching electrical accessories for sensors for almost every application.</p><ul><li class="libreak">Coupling sockets, connecting cables, connecting leads</li><li class="libreak">Accessories for linear position sensors, such as position magnets, spacer rings, fastener kits</li></ul><p> </p>
Product category
Robust control systems, connectivity solutions and user interfaces for off-highway vehicles. With the hardware and software products specially developed for use in mobile machinery, you can realise control tasks for simple to highly complex machine applications in both centralised and decentralised machine architectures. We have the right product for any application, able to meet the constantly increasing requirements for safety, cyber security, functionality, efficiency, reliability and connectivity, both inside and outside the machine.
0
Result
in category
Topics & Solutions
0
Result
in category
Downloads
Is your file not listed?
To our download & media center