MICRO axial piston pumps AKP 103/105
Micro axial piston pumps AKP are highly compact axial units with high volumetric efficiency, broad rotational speed range and increased reliability, even under adverse conditions.
Max. operating pressure: | 500 bar |
Displacement: | 0.1 to 0.3 cm³/rotation |
Max. rotational speed: | 5000 rpm |
Express
Products with this mark can be provided within 48h - separate maximum order values may apply here. In addition, there is a surcharge of 25 euros and possibly separate freight costs
Available at short notice
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
![](https://salesportal.hydac.com/shop/media//catalog/crossbase/thumbnail/PRD_DOC_BUW/PRD_DOC_BUW_BA-AKP103-105-Montageanleitung.jpg)
Installation Manual AKP 103/105
Operating/maintenance instructions
EN
(0.15 MB)