Search results for: 'Oil separation units'
3
Results
in category
Products
Module
The OLSW series of our oil separator units were specially developed for offline use. They make it possible to remove unbound foreign oils and free mineral oils effectively from aqueous cleaning fluids. Using this series will enable you to protect your hydraulic systems from premature wear while reducing your consumption of operating media.
Module
The OLS OffLine Separator is a dewatering unit for hydraulic oils and light gear oils with densities below 950 kg/m<sup>3</sup>. Dewatering is based on the coalescing principle, whereby the smallest water droplets are combined into larger droplets in the coalescing element and separated from the oil by gravity.<br />The OLS is installed in the bypass flow, although it can also be used as a transfer unit.<p> </p><ul><li class="libreak">Optionally with pre-filter</li><li class="libreak">Volume flow: <320 mm²/sec (5...15 l/min)</li></ul>
Module
<div><p>HYDAC damping rings enable a noise reduction between the drive unit and the container by means of an elastomeric oil-tight separation.</p></div><div><ul><li> Inexpensive noise reduction through decoupling from container</li><li>High permitted radial, angular and axial stress</li><li>For vertical and horizontal installation</li><li> Vulcanised sealing lip, no additional seal required</li><li> Resistant to mineral oil thanks to NBR rubber compound</li><li> Sizes available for delivery: 200 to 600</li></ul></div>
0
Result
in category
Topics & Solutions
0
Result
in category
Downloads
Is your file not listed?
To our download & media center