L valve stacking systems

Stacking system that can be extended as needed, for controlling low-volume consumers and pressure-load retention tasks - High flexibility in planning and construction - Small dimensions combined with high power density - Leakage security thanks to short, rigid connections - Subsequent extension possible by adding modules TECHNICAL DATA Flow rate: up to 12 l/min
 Operating pressure: max. 500  bar
 Voltages: 24 and 230 volt
 Protection class: IP65 to DIN EN 60034-5
 Fluid type: hydraulic oil to DIN 51524 Part 1 and 2
 Temperature range of operating fluid: min. -20°C to max. + 80°C
 Ambient temperature range: min. -20°C to max. +40°C
 Viscosity range: 10 – 380 mm²/s recommended Filtration: max. permitted contamination of operating fluid to ISO 4406 Class 21/19/16 Weight: from 0.2 to 2.2 kg per individual module
 Return flow: up to max. 15 l/min
 Mounting: to CO1, DC1, CA and HP units
 Details in brochure 5.304.2

Read more Show less
Product Search
Filter selection
Reset filter