HFI-CM
The HFI-CM (HYDAC Frequency Inverter - Cabinet Mounted) drive controller is a frequency inverter for three-phase synchronous motors for speed control.
It is used to control highly dynamic movements with synchronous motors.
It needs to be installed in a control cabinet.
This drive controller is available in performance classes up to 170 kW
It is used to control highly dynamic movements with synchronous motors.
It needs to be installed in a control cabinet.
This drive controller is available in performance classes up to 170 kW
Product Search
Search filters
Reset filter
Express
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
In stock
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.