HFI-MM
The HFI-MM (HYDAC Frequency Inverter - Motor Mounted) drive controller is a frequency inverter for three-phase asynchronous motors for speed control.
Its key advantage is that it can be attached directly to the asynchronous motor like a backpack. This means there is no need for a control cabinet and fewer tasks need to be performed on electrical systems. The advantages of a variable-speed asynchronous motor are retained.
This drive controller is available in performance classes from 0.55 kW to 22 kW
Its key advantage is that it can be attached directly to the asynchronous motor like a backpack. This means there is no need for a control cabinet and fewer tasks need to be performed on electrical systems. The advantages of a variable-speed asynchronous motor are retained.
This drive controller is available in performance classes from 0.55 kW to 22 kW
Product Search
Search filters
Reset filter
Express
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
In stock
Do you need a custom solution? You can send a product enquiry straight to our experts.
Downloads for this category
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.