DVA kit
The DVA kit (variable speed drive kit) is an electronically adjustable fixed displacement pump for ensuring a controlled hydraulic pressure supply.
Pressure supply unit: mounted, configured and tested component set for plug & play integration, without installation of the drive controller in a control cabinet.
For universal application wherever constant pressure supply or variable pressures are required during the machine cycle.
Performance classes up to 22 kW
Pressure supply unit: mounted, configured and tested component set for plug & play integration, without installation of the drive controller in a control cabinet.
For universal application wherever constant pressure supply or variable pressures are required during the machine cycle.
Performance classes up to 22 kW
Product Search
Filter selection
Reset filter