Open centre directional valves

Open centre directional valves

Our open-centre directional spool valves mainly work with fixed displacement pumps. The directional spool valves RS160, RS220, RSQ240 and DX-6 are also compatible with variable displacement pumps.

The operating modes range from hand lever, bowden cable, hydraulic, pneumatic, electro-hydraulic or electronic controls. Piston position displays are optionally available. Moreover, there are optimised main control spools for various applications.

The directional spool valves are developed with a focus on high precision, fine control and energy efficiency. Thanks to the flexible construction and the compact design, the valves are suitable for a wide range of applications

Read more Show less
Product Search
Filter selection
Reset filter