Selector valves

Selector valves

Our HYDAC changeover valves are available in various designs. The MWV 6/2-12 6/2-way valve is particularly suitable for front loaders, telehandlers and attachments. For example, it enables the control of two different hydraulic cylinders with one main control valve. The RV 713, on the other hand, is used for tipping devices and removable superstructures.
Read more Show less
Product Search
Filter selection
Reset filter