Valve orifice plates
SKU
GP_1000563337
Product Search
Filter selection
Reset filter
Express
Ready for dispatch within 48 hours of order confirmation. Express surcharge is 10% of the order value, but with a minimum of ?25. Please always order express products in a separate order - mixed shipping (express and regular) is not possible.
In stock
Do you need a custom solution? You can send a product enquiry straight to our experts.
|
|
BL700-6-D5,5-0,2-A*00
Material no. 3688087
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
|||||
|
|
BL700-6-D5,5-0,3-A*00
Material no. 3985507
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
|||||
|
|
BL700-6-D5,5-0,4-A*00
Material no. 3891841
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
|||||
|
|
BL700-6-D5,5-0,5-A*00
Material no. 3688099
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
|||||
|
|
BL700-6-D5,5-0,6-A*00
Material no. 3985546
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
|||||
|
|
BL700-6-D5,5-0,7-A*00
Material no. 3985547
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
|||||
|
|
BL700-6-D5,5-0,8-A*00
Material no. 3985549
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
|||||
|
|
BL700-6-D5,5-0,9-A*00
Material no. 3985550
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
|||||
|
|
Blende Ø 0.2
Material no. 3688059
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
|||||
|
|
Blende Ø 0.5
Material no. 3688096
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
|
|
|||||