Flow valves

Choose selector
1
2
3
Product Search
Filter selection
Reset filter
Function 0
select all Reset selection
Qmax valves [l/min]
select all Reset selection
Design 0
select all Reset selection
Q product family [l/min] 0
select all Reset selection
Pmax [bar] 0
select all Reset selection
Cavity 0
select all Reset selection
Nom. size
select all Reset selection
Type of installation 0
select all Reset selection
Adjustment type 0
select all Reset selection
Show more filters
  • Throttle valve
  • Direct-acting
  • Cartridge valve
  • e.g. DV5E
Pmax [bar] Qmax valves [l/min] Q product family [l/min] Design Product family
350 30 0 - 30 Cartridge DV5E
420 60 0 - 60 Cartridge SD08
350 50 0 - 50 Cartridge DVE08
420 160 0 - 160 Cartridge SD10
350 80 0 - 80 Cartridge SD10120
350 80 0 - 80 Cartridge DVE10
350 160 0 - 160 Cartridge DVE12
350 160 0 - 160 Cartridge DVE16
  • Throttle valve
  • Direct-acting
  • Pipe valve
  • e.g. DV-08
Pmax [bar] Qmax valves [l/min] Q product family [l/min] Design Product family
350 20 0 - 20 Pipeline DV-06
350 50 0 - 50 Pipeline DV-08
350 60 0 - 60 Pipeline DV-10
350 90 0 - 90 Pipeline DV-12
350 180 0 - 180 Pipeline DV-16
350 300 0 - 300 Pipeline DV-20
350 300 0 - 300 Pipeline DV-25
350 300 0 - 300 Pipeline DV-30
350 300 0 - 300 Pipeline DV-40
  • Throttle valve
  • Direct-acting
  • Manifold-mounted
  • e.g. DVP-16
Pmax [bar] Qmax valves [l/min] Q product family [l/min] Design Product family
350 20 0 - 20 Manifold-mounted DVP-06
350 50 0 - 50 Manifold-mounted DVP-08
350 60 0 - 60 Manifold-mounted DVP-10
350 90 0 - 90 Manifold-mounted DVP-12
350 180 0 - 180 Manifold-mounted DVP-16
350 300 0 - 300 Manifold-mounted DVP-20
350 300 0 - 300 Manifold-mounted DVP-25
350 300 0 - 300 Manifold-mounted DVP-30
  • Throttle valve with reverse flow check
  • Fine-control function (-11)
  • Cartridge valve
  • e.g. SDR10A
Pmax [bar] Qmax valves [l/min] Q product family [l/min] Design Product family
350 100 / 160 0 - 160 Cartridge SDR10A, SDR10A-11
  • Throttle valve with reverse flow check
  • Direct-acting
  • Pipe valve
  • e.g. DRV-10
Pmax [bar] Qmax valves [l/min] Q product family [l/min] Design Product family
350 20 0 - 20 Pipeline DRV-06
350 50 0 - 50 Pipeline DRV-08
350 60 0 - 60 Pipeline DRV-10
350 90 0 - 90 Pipeline DRV-12
350 180 0 - 180 Pipeline DRV-16
350 300 0 - 300 Pipeline DRV-20
350 300 0 - 300 Pipeline DRV-25
350 300 0 - 300 Pipeline DRV-30
350 300 0 - 300 Pipeline DRV-40
  • Throttle valve with reverse flow check
  • Direct-acting
  • Manifold-mounted
  • e.g. DRVP-08
Pmax [bar] Qmax valves [l/min] Q product family [l/min] Design Product family
350 20 0 - 20 Manifold-mounted DRVP-06
350 50 0 - 50 Manifold-mounted DRVP-08
350 60 0 - 60 Manifold-mounted DRVP-10
350 90 0 - 90 Manifold-mounted DRVP-12
350 180 0 - 180 Manifold-mounted DRVP-16
350 300 0 - 300 Manifold-mounted DRVP-20
350 300 0 - 300 Manifold-mounted DRVP-25
350 300 0 - 300 Manifold-mounted DRVP-30
350 300 0 - 300 Manifold-mounted DRVP-40
  • Throttle valve with reverse flow check
  • Pilot-operated
  • Sandwich plate design
  • e.g. ZW-SDR16
Pmax [bar] Qmax valves [l/min] Q product family [l/min] Design Product family
350 50 0 - 50 Sandwich plates ZW-SDR06
350 120 0 - 120 Sandwich plates ZW-SDR10
350 300 0 - 300 Sandwich plates ZW-SDR16
350 500 0 - 500 Sandwich plates ZW-SDR25
  • Flow control valve
  • 2-way
  • Cartridge valve
  • e.g. SR08
Pmax [bar] Qmax valves [l/min] Q product family [l/min] Design Product family
350 15 0.25 - 15 Cartridge SRE1
350 1 0.25 - 1 Cartridge valves SRS1
350 23 0.95 - 23 Cartridge SRE2
350 48 1.7 - 48 Cartridge SRE3
350 106 2 - 106 Cartridge SRE4
350 15 0.25 - 15 Cartridge SR06
350 20 0.3 - 20 Cartridge SR5E
350 30 0.95 - 27 Cartridge SR08
350 38 4 - 38 Cartridge SR10
  • Flow control valve
  • 2/2-way
  • Fixed setting – non-adjustable
  • Cartridge valve
  • e.g. SRE1 ... 12X
Pmax [bar] Qmax valves [l/min] Q product family [l/min] Design Product family
350 10 0.25 - 10 Cartridge SRE1-12X
350 20 8 - 15 Cartridge SRE2-13X
  • Flow control valve
  • 2-way
  • Direct-acting
  • Pipe valve
  • e.g. SRVR-20
Pmax [bar] Qmax valves [l/min] Q product family [l/min] Design Product family
210 12 0 - 12 Pipeline SRVR-08
210 22 0 - 22 Pipeline SRVR-10
210 55 0 - 55 Pipeline SRVR-12
210 90 0 - 90 Pipeline SRVR-16
210 160 0 - 160 Pipeline SRVR-20
  • Flow control valve
  • 2-way
  • Direct-acting
  • Manifold-mounted
  • e.g. SRVRP-10
Pmax [bar] Qmax valves [l/min] Q product family [l/min] Design Product family
210 12 0 - 12 Manifold-mounted SRVRP-08
210 22 0 - 22 Manifold-mounted SRVRP-10
210 55 0 - 55 Manifold-mounted SRVRP-12
210 90 0 - 90 Manifold-mounted SRVRP-16
250 30 0 - 30 Manifold-mounted VP-2SR6
320 70 0 - 70 Manifold-mounted VP-2SR10
  • Flow control valve
  • 2-way
  • Sandwich plate design
  • e.g. ZW-2SR06
Pmax [bar] Qmax valves [l/min] Q product family [l/min] Design Product family
250 30 0 - 30 Sandwich plates ZW-2SR06
250 30 0 - 30 Sandwich plates ZW-2SR10
  • Flow control valve
  • 3-way priority flow controller
  • Direct-acting
  • Cartridge valve
  • e.g. SRP12
Pmax [bar] Qmax valves [l/min] Q product family [l/min] Design Product family
350 50 1.3 - 30 Cartridge SRP08
350 120 20 - 105 Cartridge SRP12
315 100 0 - 80 Cartridge SRPM
  • Flow divider/combiner
  • Cartridge valve
  • e.g. ST10
Pmax [bar] Qmax valves [l/min] Q product family [l/min] Design Product family
350 45 2.66 - 45.6 Cartridge ST10
350 60 7 - 60 Cartridge ST12230
350 150 31.5 - 150 Cartridge ST16