<table><tr><td>Pressure release valves, direct-acting, poppet type, non-adjustable, with spring chamber relief</td></tr></table>

  • Release valve
  • with venting of spring recess
  • Poppet type
  • Direct-acting
  • Fixed setting – non-adjustable
  • Adjustment type: F / FP / C
  • Cartridge valve
Read more Show less
Product Search
Filter selection
Reset filter
Pmax [bar] 0
select all Reset selection
Cavity 0
select all Reset selection
Flow rate range Q [l/min] 0
select all Reset selection
Pressure setting range, product family [bar] 0
select all Reset selection
Show more filters