DF BH/HC 110 M A 10 LE 1.0 /-V
Part number
1302127
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO7555-00001 | Download 0.45 MB |
[ "CS" ] | PRO7555-00001 | Download 0.45 MB |
[ "DA" ] | PRO7555-00001 | Download 0.45 MB |
[ "DE" ] | PRO7555-00001 | Download 0.87 MB |
[ "DE-AT" ] | PRO7555-00001 | Download 0.87 MB |
[ "DE-CH" ] | PRO7555-00001 | Download 0.87 MB |
[ "EN" ] | PRO7555-00001 | Download 0.45 MB |
[ "EN-AE" ] | PRO7555-00001 | Download 0.45 MB |
[ "EN-CH" ] | PRO7555-00001 | Download 0.45 MB |
[ "EN-IN" ] | PRO7555-00001 | Download 0.45 MB |
[ "EN-PL" ] | PRO7555-00001 | Download 0.45 MB |
[ "EN-ZA" ] | PRO7555-00001 | Download 0.45 MB |
[ "ES" ] | PRO7555-00001 | Download 0.45 MB |
[ "ES-AR" ] | PRO7555-00001 | Download 0.45 MB |
[ "ES-MX" ] | PRO7555-00001 | Download 0.45 MB |
[ "FI" ] | PRO7555-00001 | Download 0.45 MB |
[ "FR" ] | PRO7555-00001 | Download 0.54 MB |
[ "FR-CH" ] | PRO7555-00001 | Download 0.54 MB |
[ "HU" ] | PRO7555-00001 | Download 0.45 MB |
[ "ID" ] | PRO7555-00001 | Download 0.45 MB |
[ "IT" ] | PRO7555-00001 | Download 0.45 MB |
[ "IT-CH" ] | PRO7555-00001 | Download 0.45 MB |
[ "JA" ] | PRO7555-00001 | Download 0.37 MB |
[ "KO" ] | PRO7555-00001 | Download 0.45 MB |
[ "MS" ] | PRO7555-00001 | Download 0.45 MB |
[ "NL" ] | PRO7555-00001 | Download 0.45 MB |
[ "NL-BE" ] | PRO7555-00001 | Download 0.45 MB |
[ "NO" ] | PRO7555-00001 | Download 0.45 MB |
[ "PL" ] | 7555 00001 | Download 0.39 MB |
[ "PT" ] | 7555 00001 | Download 0.89 MB |
[ "SK" ] | PRO7555-00001 | Download 0.45 MB |
[ "SV" ] | PRO7555-00001 | Download 0.45 MB |
[ "TR" ] | PRO7555-00001 | Download 0.45 MB |
[ "ZH" ] | PRO7555-00001 | Download 0.45 MB |
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | V=FPM (Viton) |
Bypass | KB=no bypass |
Clogging indicator | LE=visual/electrical |
Connection size | Special size |
Type of connection | Special port |
Filtration rating | 10 |
Filter material | BH/HC=Betamicron high pressure |
pmax [bar] | 250 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.

DF..MA/DF..QE/DF..MHA/DF..MHE Pressure Filters Manifold Mounted RearFlanged
Product brochure
EN