Reparatursatz SB35/40-20 NBR (Pos 2-7,14
Part number
To the higher-level product group
2106754
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Material Bladder | NBR |
---|---|
Material Seals + Bladder | NBR |
Volume SB min. | 20 |
Preferred models | No |
Volume SB max. | 20 |