Reparatursatz SB400-0,5 NBR (16mm)*
Part number
To the higher-level product group
2128169
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Material Bladder | NBR |
---|---|
Material Seals + Bladder | NBR |
Volume SB min. | 0.6 |
Preferred models | No |
Volume SB max. | 0.6 |