ACCUSET-SB330-13A1/112U-10Y1-330
Part number
To the higher-level product group
3033482
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Fluid port, flange | Without flange, but thread |
---|---|
Nominal volume | 13 |
Series | 330 |
Material Bladder | NBR |
Material Accumulator shell | Carbon steel |
Material – fluid port | Carbon steel |
Preferred models | No |
ATEX | No |
Suppl. equipment, fluid-side | No additional equipment |
Back-up version | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Accumulator unit - ACCUSET-SB
Product brochure
EN
(1.23 MB)

Accumulator unit - ACCUSET-SB
Product brochure
EN
(1.23 MB)