SB330-10A1/116U-330A
Part number
3110417
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Fluid port, flange | Without flange, but thread |
| Nominal volume | 10 l |
| Series | 330 |
| Pre-charge pressure adjustable | Yes |
| Material Bladder | FKM |
| Material Accumulator shell | Carbon steel |
| Material – fluid port | Carbon steel |
| Preferred models | No |
| ATEX | No |
| Suppl. equipment, fluid-side | No additional equipment |
| Back-up version | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.