WKM08130C-01-C-N-230AG
Part number
3115603
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Type, manual override | No manual override |
| Model | Default |
| Manual override | No |
| Function | 3/2 directional valve |
| Actuation | Magnetic |
| Valve series | WKM08130C-01 |
| Coil design | 40-1836 |
| Cavity | 08130 |
| Qmax valves [l/min] | 25 |
| Plug connector type | Plug acc. to DIN EN 175301-803 |
| Pressure range P [bar] | 0 - 350 |
| Coil | 230 V AC |
| Volume flow range Q [l/min] | 0 - 25 |
| Function | Spool valve |
| Flow rate range Q [l/min] | 0 - 25 |
| Nominal size | 8 |
| Object designation | WKM08130C-01-C-N-230AG |
| Pmax [bar] | 350 |
| Control type | Direct-acting |
| Type of installation | Metric |
| Sealing material | NBR |
| Part number | 3115603 |
| Part number, coil | 3002594 |
| Design | Cartridge |
| Product family | WKM08130C |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Screw-in valves in low temperature (TT) version from -40 °C
Product brochure
EN