SB330-20A1/663U-330A
Part number
3150618
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Fluid port, flange | Without flange, but thread |
| Nominal volume | 20 l |
| Series | 330 |
| Pre-charge pressure adjustable | Yes |
| Material Bladder | ECO |
| Material Accumulator shell | Low temperature steel |
| Material – fluid port | Low temperature steel |
| Preferred models | Yes |
| ATEX | No |
| Suppl. equipment, fluid-side | No additional equipment |
| Back-up version | No |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.