OLF-5/15-S-200-U-N5DM010-BM
Part number
To the higher-level product group
3274459
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Standard | EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008 |
---|---|
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3.5 bar |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

OLF-5/xx-OLF-10/15 Installation instruct
Operating/maintenance instructions
EN
(7.83 MB)

OLF-5/Z-OLF-10/Z Installation instructio
Operating/maintenance instructions
EN
(12.02 MB)

OLFCM-5/OLFCM-10 Installation instructio
Operating/maintenance instructions
EN
(16.48 MB)

OLF5 TAK Installation and Maintenance in
Operating/maintenance instructions
EN
(1.14 MB)