OLF-5/15-S-370-K-N5DM005-E/-T812
Part number
3388102
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Standard | EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-2:2005, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008 |
| Sealing material | NBR=NBR (Perbunan) |
| Bypass | 3.5 bar |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
OLF-5/xx-OLF-10/15 Installation instruct
Operating/maintenance instructions
EN
OLF-5/Z-OLF-10/Z Installation instructio
Operating/maintenance instructions
EN
OLFCM-5/OLFCM-10 Installation instructio
Operating/maintenance instructions
EN
OLF5 TAK Installation and Maintenance in
Operating/maintenance instructions
EN