FSK-0254-2.8W-00000/O-/M12.000
Part number
3441573
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
| Product Features | |
|---|---|
| Other features | None |
| Switch points | 1SP |
| Material, connector, FSK | PA |
| Connector design FSK | Rectangular (Z4 – form B) |
| Nominal pressure [MPa] | 0.05 |
| Nominal pressure [bar] | 0.5 |
| Surface protection | Steel, zinc-plated (scr. + nut) |
| Mounting nut | With (fas. nut) |
| Contrast pane | Without |
| Fastening screw FSK | M12 |
| Additional function (+ banjo bolt) | Without |
| Material, frame, FSK | Aluminium |
| Pipe material | PA |
| Pipe geometry | Oval |
| Switching function FSK | Change-over contact (change) |
| Plug connector design FSK | Z4 (3+E) |
| Gasket/O-ring | With (seal ring) |
| Material, O-ring/sealing disc | FPM |
| Nom. size FSA/FSK | 254 m |
| Model, FSA / FSK | FSK |
| Approval/test certificate | No approval |
| Nominal size FSA/FSK [mm] | 254 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure
EN