Fluid level sensor

Fluid level sensor

Fluid level sensors are designed to monitor the level of media in your container. One or more switching signals can be detected and forwarded as a warning message via an electrical signal for level regulation or sent directly to a PLC controller. Choose from sizes from 076 to 1000 mm, extensive connector designs and accessories. Switch contact available as NC contact, NO contact or changeover contact. High media-resistance, UV-resistance, pressure fluid temperatures from -30°C to +120°C and extensive accessories complete the product portfolio. Please ask us for assistance in making your selection.
Read more Show less
Product Search
Search filters
Reset filter
Nom. size 0
select all Reset selection
Material, O-ring/sealing disc 0
select all Reset selection
Gasket/O-ring 0
select all Reset selection
Plug connector design FSK 0
select all Reset selection
Show more filters
Page
Page