>FSK-127-2.4/O/-/12/SEW --> 3136132

Part number
3471905
To the higher-level product group
Deliverable within ca. - days Request replacement time loading... The replacement time depends on the product quantity.
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
Piece
Technical data
More Information
Other features None
Switch points 1SP
Material, connector, FSK PA
Connector design FSK Square (SEW)
Nominal pressure [MPa] 0.05
Nominal pressure [bar] 0.5
Surface protection Steel, zinc-plated (scr. + nut)
Mounting nut With (fas. nut)
Contrast pane Without
Fastening screw FSK M12
Additional function (+ banjo bolt) Without
Material, frame, FSK Aluminium
Pipe material PA
Pipe geometry Oval
Switching function FSK Opening contact (NC)
Plug connector design FSK M12x1 – 4P (4 pole)
Gasket/O-ring 0
Material, O-ring/sealing disc FPM
Nom. size FSA/FSK 127
Model, FSA / FSK FSK
Approval/test certificate No approval

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual FSK
Operating/maintenance instructions EN

(0 MB)

FSA/FSK/TS Fluid Level Gauge / Fluid Level Sensor / Temperature Switch
Product brochure EN

(1.13 MB)

FSK...LED Fluid level sensor
Product brochure EN

(0 MB)

Constantly monitor tank fill levels with FSA and FSK
Product brochure EN

(3.22 MB)