LVH-F-540-EV-BW-FA
Part number
To the higher-level product group
3932817
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Supplementary details | Without |
---|---|
Clogging indicator | Connection block |
Sealing material | F |
Hydraulic connection | DIN DN 200 |
Pressure range | 10 |
Version | Vertical |
Housing material | Stainless steel |
Size (no. of elements) | 5 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

CustomerInfo-DieselFiltration Mining LVH
General information
EN
(0.31 MB)

CustomerInfo-DieselFiltration Mining LVH
General information
EN
(0.31 MB)

LVH-F LowViscosity Housing - Filter
Product brochure
EN
(2.57 MB)

LVH-F LowViscosity Housing - Filter
Product brochure
EN
(2.57 MB)