HRRBS 11 A ST ZN
Part number
To the higher-level product group
431314
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Application, clamp | Pipe mounting |
---|---|
Material, clamping elements | No details |
Pipe ODøD U-bolt clamp [mm] | 159 |
DIN 3570 Model | Type A (with 4 screws) |
DIN 3570 Size | 11 |