HRRBS 1 K 17,1 PP ST ZN
Part number
To the higher-level product group
431373
Deliverable within ca. -
days
Request replacement time
loading...
The replacement time depends on the product quantity.
Technical data
Application, clamp | Pipe mounting |
---|---|
Material, clamping elements | Polypropylene |
Pipe ODøD U-bolt clamp [mm] | 17.1 |
DIN 3570 Model | Type A with short pipe support |
DIN 3570 Size | 1 |